??
CAD model selection
NAP 310 20 14 2.45 49058787
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NAP 310 - Merkel® U-Ring
Bill of material
NAP 310 20 14 2.45 49058787
ARTIKELNR
Item no.
49058787
DN
20.0 mm
DN1
dN
14.0 mm
NUT
Groove
DF
DF min
19.85 mm
DK
DK min
19.5 mm
H
2.45 mm
L
2.7 mm
WS
Material
80 AU 941
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.