??
CAD model selection
NAP 310 100 90 4.3 49063343
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NAP 310 - Merkel® U-Ring
Bill of material
NAP 310 100 90 4.3 49063343
ARTIKELNR
Item no.
49063343
DN
100.0 mm
DN1
dN
90.0 mm
NUT
Groove
DF
DF min
99.70 mm
DK
DK min
99.4 mm
H
4.30 mm
L
4.5 mm
WS
Material
80 AU 941
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.