??
CAD model selection
AUDIP 8 11.6 2.7 3.5 49066296
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
AU DIP - Merkel® Damper seal
Bill of material
AUDIP 8 11.6 2.7 3.5 49066296
ARTIKELNR
Item no.
49066296
DN1
dN
8.0 mm
DN
11.6 mm
NUT
Groove
D1
8.5 mm
D2
10.0 mm
D1MAX
4.0 mm
H1
2.7 mm
H2
3.5 mm
L
3.3 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.