??
CAD model selection
NIPSL 300 12 18.1 3.8 6.2 49067732
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NIPSL 300 - Merkel® Combination seal
Bill of material
NIPSL 300 12 18.1 3.8 6.2 49067732
ARTIKELNR
Item no.
49067732
DN1
12.0 mm
DN
18.1 mm
NUT
Groove
H1
3.8 mm
H2
6.2 mm
D1
15.5 mm
L
4.2 mm
L1MIN
1.2 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.