??
CAD model selection
NIPSL 300 16 23 3.8 6.2 49067733
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NIPSL 300 - Merkel® Combination seal
Bill of material
NIPSL 300 16 23 3.8 6.2 49067733
ARTIKELNR
Item no.
49067733
DN1
16.0 mm
DN
23.0 mm
NUT
Groove
H1
3.8 mm
H2
6.2 mm
D1
18.8 mm
L
4.2 mm
L1MIN
1.2 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.