??
CAD model selection
NAP 300 100 88 8.5 49069189
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NAP 300 - Merkel® U-Ring
Bill of material
NAP 300 100 88 8.5 49069189
ARTIKELNR
Item no.
49069189
DN
100.0 mm
DN1
dN
88.0 mm
NUT
Groove
DFMIN
99.5 mm
DKMIN
98.0 mm
H
8.5 mm
L
9.5 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.