??
CAD model selection
AUNIPSL 16 26 7 10.4 49072209
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
AU NIPSL - Merkel® Combination seal
Bill of material
AUNIPSL 16 26 7 10.4 49072209
ARTIKELNR
Item no.
49072209
DN1
16.0 mm
DN
26.0 mm
NUT
Groove
H1
7.0 mm
H2
10.4 mm
DS
28.2 mm
L
13.0 mm
L1
7.7 mm
R
1.1 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.