??
CAD model selection
AUNIPSL 25 35 7.3 10.4 49072211
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
AU NIPSL - Merkel® Combination seal
Bill of material
AUNIPSL 25 35 7.3 10.4 49072211
ARTIKELNR
Item no.
49072211
DN1
25.0 mm
DN
35.0 mm
NUT
Groove
H1
7.3 mm
H2
10.4 mm
DS
37.8 mm
L
13.0 mm
L1
8.0 mm
R
1.4 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.