??
CAD model selection
AUNIPSL 12 20 7 10.4 49076049
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
AU NIPSL - Merkel® Combination seal
Bill of material
AUNIPSL 12 20 7 10.4 49076049
ARTIKELNR
Item no.
49076049
DN1
12.0 mm
DN
20.0 mm
NUT
Groove
H1
7.0 mm
H2
10.4 mm
DS
22.2 mm
L
13.0 mm
L1
7.7 mm
R
1.1 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.