??
CAD model selection
AUNIPSL 40 50 7.3 10.4 49076143
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
AU NIPSL - Merkel® Combination seal
Bill of material
AUNIPSL 40 50 7.3 10.4 49076143
ARTIKELNR
Item no.
49076143
DN1
40.0 mm
DN
50.0 mm
NUT
Groove
H1
7.3 mm
H2
10.4 mm
DS
52.8 mm
L
13.0 mm
L1
8.0 mm
R
1.4 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.