??
CAD model selection
AUNIPSL 50 60 7.7 10.4 49076144
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
AU NIPSL - Merkel® Combination seal
Bill of material
AUNIPSL 50 60 7.7 10.4 49076144
ARTIKELNR
Item no.
49076144
DN1
50.0 mm
DN
60.0 mm
NUT
Groove
H1
7.7 mm
H2
10.4 mm
DS
63.6 mm
L
13.0 mm
L1
8.6 mm
R
1.8 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.