??
CAD model selection
BAUM 285 325 16 49304779
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
BAUM - Simmerring®
Bill of material
BAUM 285 325 16 49304779
ARTIKELNR
Item no.
49304779
D1
Shaft
285.0 mm
D2
Cage
325.0 mm
B
Width
16.0 mm
NUT
Groove
DIN
DIN 3761
A
WS
Material
72 NBR 902
AUS
outside surface
flat
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.