??
CAD model selection
BABSL 19.05 31.75 6.35 49325742
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
BABSL - Simmerring®
Bill of material
BABSL 19.05 31.75 6.35 49325742
ARTIKELNR
Item no.
49325742
D1
Shaft
19.05 mm
D2
Cage
31.75 mm
B
Width
6.35 mm
NUT
Groove
DIN
DIN 3761
AS
WS
Material
72 NBR 902
AUS
outside surface
flat
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.