??
CAD model selection
B2 15 30 8 49332099
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
B2 - Simmerring®
Bill of material
B2 15 30 8 49332099
ARTIKELNR
Item no.
49332099
D1
Shaft
15.00 mm
D2
Cage
30.00 mm
B
Width
8.0 mm
NUT
Groove
DIN
DIN 3761
C
WS
Material
72 NBR 902
AUS
outside surface
metallic
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.