??
CAD model selection
BAUMSL 135 170 12 49332140
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
BAUMSL - Simmerring®
Bill of material
BAUMSL 135 170 12 49332140
ARTIKELNR
Item no.
49332140
D1
Shaft
135.0 mm
D2
Cage
170.0 mm
B
Width
12.0 mm
NUT
Groove
DIN
DIN 3761
AS
WS
Material
75 FKM 585
AUS
outside surface
flat
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.