??
CAD model selection
BABSL 160 190 8.5 49332150
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
BABSL - Simmerring®
Bill of material
BABSL 160 190 8.5 49332150
ARTIKELNR
Item no.
49332150
D1
Shaft
160.00 mm
D2
Cage
190.00 mm
B
Width
8.50 mm
NUT
Groove
DIN
DIN 3761
AS
WS
Material
75 FKM 595
AUS
outside surface
flat
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.