??
CAD model selection
BA 98 125 13 49332301
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
BA - Simmerring®
Bill of material
BA 98 125 13 49332301
ARTIKELNR
Item no.
49332301
D1
Shaft
98.0 mm
D2
Cage
125.0 mm
B
Width
13.0 mm
NUT
Groove
DIN
DIN 3761
A
WS
Material
75 FKM 595
AUS
outside surface
flat
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.