??
CAD model selection
BA 14 22 4 49334820
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
BA - Simmerring®
Bill of material
BA 14 22 4 49334820
ARTIKELNR
Item no.
49334820
D1
Shaft
14.0 mm
D2
Cage
22.0 mm
B
Width
4.0 mm
NUT
Groove
DIN
DIN 3761
A
WS
Material
75 FKM 585
AUS
outside surface
flat
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.