??
CAD model selection
BAUM 26 47 7 49342473
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
BAUM - Simmerring®
Bill of material
BAUM 26 47 7 49342473
ARTIKELNR
Item no.
49342473
D1
Shaft
26.0 mm
D2
Cage
47.0 mm
B
Width
7.0 mm
NUT
Groove
DIN
DIN 3761
A
WS
Material
75 FKM 585
AUS
outside surface
rilliert
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.