??
CAD model selection
V6-00001 49345232
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CASC - Single convolution bellow
Bill of material
V6-00001 49345232
ARTIKELNR
Item no.
49345232
AF
No. of convolutions
1
LH
Productions length
27.0 mm
L
Length
mm
LMAX
Length max.
27.0 mm
LMIN
Length mix.
27.0 mm
MS
Material thickness
2.50 mm
D1
Connection diameter
34.0 mm
D2
Connection diameter
54.0 mm
DD1
min. inner diameter
34.0 mm
DD2
max. outer diameter
54.0 mm
WS
Material
42 CR 764
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.