??
CAD model selection
PK M310 40 8.1 15 11.6 49360808
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
Pneuko M310 - Merkel® Complete piston
Bill of material
PK M310 40 8.1 15 11.6 49360808
ARTIKELNR
Item no.
49360808
WS
Material
80 AU 21000
DN
40.0 mm
DN1
dN
8.1 mm
NUT
Groove
D1
21.4 mm
D2
25.4 mm
H
15.0 mm
H1
11.60 mm
H2
5.70 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.