??
CAD model selection
DACC D01-330- 0,60- /110SNUV 0,0 AAF S P
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
DACC - Diaphragm accumulator
Bill of material
DACC D01-330- 0,60- /110SNUV 0,0 AAF S P
IDNR
Order-No.
TYPE
Typ
Welded accumulator (refillable)
ARTIKELNR
Item no.
49362861
NL
Nominal volume
0.600 l
ZB
Perm. operating pressure
330.0 bar
WS
Diaphragm material
NBR
IG
Liquid connection inner thread
G1/2
AG
Liquid connection external thread
M33x1.5
A
24.0 mm
B
18.0 mm
C
0.0 mm
D
39.0 mm
H
189.0 mm
E
41.0 mm
G
Housing
Stahl
D1
Ø + 1,5
110.0 mm
MD
Max. perm. pressure ratio
1:4
ZD
Perm. ∆p dynamic
200
GP
Gas connection type
Standard EU M28x1,5
CE
Certificate
CE / PED
TMIN
Temperature min. [°C]
-20
TMAX
Temperature max. [°C]
80
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.