??
CAD model selection
BABSL 17 32 7 49371702
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
BABSL - Simmerring®
Bill of material
BABSL 17 32 7 49371702
ARTIKELNR
Item no.
49371702
D1
Shaft
17.00 mm
D2
Cage
32.00 mm
B
Width
7.00 mm
NUT
Groove
DIN
DIN 3761
AS
WS
Material
72 NBR 902
AUS
outside surface
flat
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.