??
CAD model selection
BAOF 80 90 5 49376607
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
BAOF - Simmerring®
Bill of material
BAOF 80 90 5 49376607
ARTIKELNR
Item no.
49376607
D1
Shaft
80.0 mm
D2
Cage
90.0 mm
B
Width
5.0 mm
NUT
Groove
WS
Material
72 NBR 902
AUS
outside surface
flat
VPE
Packaging
Download CAD models
Previews - 3D