??
CAD model selection
BABSL 31.75 44.45 6.35 49376615
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
BABSL - Simmerring®
Bill of material
BABSL 31.75 44.45 6.35 49376615
ARTIKELNR
Item no.
49376615
D1
Shaft
31.75 mm
D2
Cage
44.45 mm
B
Width
6.35 mm
NUT
Groove
DIN
DIN 3761
AS
WS
Material
72 NBR 902
AUS
outside surface
flat
VPE
Packaging
Industry Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.