??
CAD model selection
PK M310 50 10.1 15.5 12.1 49392696
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
Pneuko M310 - Merkel® Complete piston
Bill of material
PK M310 50 10.1 15.5 12.1 49392696
ARTIKELNR
Item no.
49392696
WS
Material
80 AU 21000
DN
50.0 mm
DN1
dN
10.1 mm
NUT
Groove
D1
27.3 mm
D2
32.8 mm
H
15.5 mm
H1
12.10 mm
H2
5.00 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.