??
CAD model selection
V6-00841 49402539
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CAMC - Multiple convolution bellow
Bill of material
V6-00841 49402539
ARTIKELNR
Item no.
49402539
AF
No. of convolutions
9
L
Length (min.-max.)
mm
Enter value for L
Length (min.-max.)
mm
cm
inch
ft
LH
Productions length
185.0 mm
LMAX
Length max.
245.0 mm
LMIN
Length mix.
36.0 mm
MS
Material thickness
1.30 mm
D1
Connection diameter
245.0 mm
D2
Connection diameter
245.0 mm
DD1
min. inner diameter
245.0 mm
DD2
max. outer diameter
280.0 mm
WS
Material
40 CR 33186
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.