??
CAD model selection
BASL 122 150 15 49403221
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
BASL - Simmerring®
Bill of material
BASL 122 150 15 49403221
ARTIKELNR
Item no.
49403221
D1
Shaft
122.0 mm
D2
Cage
150.0 mm
B
Width
15.0 mm
NUT
Groove
DIN
DIN 3761
AS
WS
Material
72 NBR 902
AUS
outside surface
flat
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.