??
CAD model selection
MSS 1 60 110 12 49412478
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
MSS 1 - Simmerring® Modular Sealing Solution 1
Bill of material
MSS 1 60 110 12 49412478
ARTIKELNR
Item no.
49412478
D1
Shaft
60.0 mm
D2
Cage
110.0 mm
B
Width
12.0 mm
NUT
Groove
B1
Width
16.5 mm
WS
Material
72 NBR 902
AUS
outside surface
flat
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.