??
CAD model selection
BABSL 9 20 6 49425299
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
BABSL - Simmerring®
Bill of material
BABSL 9 20 6 49425299
ARTIKELNR
Item no.
49425299
D1
Shaft
9.00 mm
D2
Cage
20.00 mm
B
Width
6.00 mm
NUT
Groove
DIN
DIN 3761
AS
WS
Material
72 NBR 902
AUS
outside surface
flat
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.