??
CAD model selection
BABSL 8 22 6 49431656
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
BABSL - Simmerring®
Bill of material
BABSL 8 22 6 49431656
ARTIKELNR
Item no.
49431656
D1
Shaft
8.00 mm
D2
Cage
22.00 mm
B
Width
6.00 mm
NUT
Groove
DIN
DIN 3761
AS
WS
Material
75 FKM 595
AUS
outside surface
flat
VPE
Packaging
Industry Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.