??
CAD model selection
BAUM 85 100 9 49441946
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
BAUM - Simmerring®
Bill of material
BAUM 85 100 9 49441946
ARTIKELNR
Item no.
49441946
D1
Shaft
85.0 mm
D2
Cage
100.0 mm
B
Width
9.0 mm
NUT
Groove
DIN
DIN 3761
A
WS
Material
72 NBR 902
AUS
outside surface
flat
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.