??
CAD model selection
BAUM 80 120 1 49465985
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
BAUM - Simmerring®
Bill of material
BAUM 80 120 1 49465985
ARTIKELNR
Item no.
49465985
D1
Shaft
80.0 mm
D2
Cage
120.0 mm
B
Width
1.0 mm
NUT
Groove
DIN
DIN 3761
A
WS
Material
72 NBR 902
AUS
outside surface
flat
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.