??
CAD model selection
BASL 60 85 8 49469041
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
BASL - Simmerring®
Bill of material
BASL 60 85 8 49469041
ARTIKELNR
Item no.
49469041
D1
Shaft
60.0 mm
D2
Cage
85.0 mm
B
Width
8.0 mm
NUT
Groove
DIN
DIN 3761
AS
WS
Material
72 NBR 902
AUS
outside surface
flat
VPE
Packaging
Small Pack
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.