??
CAD model selection
V6-1234 501406
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CAMC - Multiple convolution bellow
Bill of material
V6-1234 501406
ARTIKELNR
Item no.
501406
AF
No. of convolutions
2
L
Length (min.-max.)
mm
Enter value for L
Length (min.-max.)
mm
cm
inch
ft
LH
Productions length
55.0 mm
LMAX
Length max.
39.0 mm
LMIN
Length mix.
25.0 mm
MS
Material thickness
2.50 mm
D1
Connection diameter
164.0 mm
D2
Connection diameter
175.0 mm
DD1
min. inner diameter
160.0 mm
DD2
max. outer diameter
196.0 mm
WS
Material
60 CR 87258
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.