??
CAD model selection
NAP 210 FKM 18 12 2.3 501500
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
NAP 210 - Merkel® U-Ring
Bill of material
NAP 210 FKM 18 12 2.3 501500
ARTIKELNR
Item no.
501500
DN
18.0 mm
DN1
dN
12.0 mm
NUT
Groove
DFMIN
17.85 mm
DKMIN
17.6 mm
H
2.30 mm
L
2.7 mm
WS
Material
75 FKM 99104
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.