??
CAD model selection
V6-909 505424
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CAMC - Multiple convolution bellow
Bill of material
V6-909 505424
ARTIKELNR
Item no.
505424
AF
No. of convolutions
14
L
Length (min.-max.)
mm
Enter value for L
Length (min.-max.)
mm
cm
inch
ft
LH
Productions length
385.0 mm
LMAX
Length max.
485.0 mm
LMIN
Length mix.
70.0 mm
MS
Material thickness
1.50 mm
D1
Connection diameter
99.0 mm
D2
Connection diameter
99.0 mm
DD1
min. inner diameter
95.0 mm
DD2
max. outer diameter
135.0 mm
WS
Material
50 CR 879
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.