??
CAD model selection
V6-00717 505499
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CAMC - Multiple convolution bellow
Bill of material
V6-00717 505499
ARTIKELNR
Item no.
505499
AF
No. of convolutions
3
L
Length (min.-max.)
mm
Enter value for L
Length (min.-max.)
mm
cm
inch
ft
LH
Productions length
100.0 mm
LMAX
Length max.
100.0 mm
LMIN
Length mix.
12.0 mm
MS
Material thickness
1.20 mm
D1
Connection diameter
147.0 mm
D2
Connection diameter
172.0 mm
DD1
min. inner diameter
160.0 mm
DD2
max. outer diameter
200.0 mm
WS
Material
50 CR 879
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.