??
CAD model selection
V6-632 506890
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CAMC - Multiple convolution bellow
Bill of material
V6-632 506890
ARTIKELNR
Item no.
506890
AF
No. of convolutions
9
L
Length (min.-max.)
mm
Enter value for L
Length (min.-max.)
mm
cm
inch
ft
LH
Productions length
300.0 mm
LMAX
Length max.
380.0 mm
LMIN
Length mix.
60.0 mm
MS
Material thickness
2.50 mm
D1
Connection diameter
265.0 mm
D2
Connection diameter
265.0 mm
DD1
min. inner diameter
265.0 mm
DD2
max. outer diameter
325.0 mm
WS
Material
50 CR 879
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.