??
CAD model selection
V6-732 510580
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
CAMC - Multiple convolution bellow
Bill of material
V6-732 510580
ARTIKELNR
Item no.
510580
AF
No. of convolutions
11
L
Length (min.-max.)
mm
Enter value for L
Length (min.-max.)
mm
cm
inch
ft
LH
Productions length
400.0 mm
LMAX
Length max.
500.0 mm
LMIN
Length mix.
55.0 mm
MS
Material thickness
2.50 mm
D1
Connection diameter
290.0 mm
D2
Connection diameter
290.0 mm
DD1
min. inner diameter
290.0 mm
DD2
max. outer diameter
350.0 mm
WS
Material
50 NBR 842
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.