??
CAD model selection
MSS 1 50 65 10 525357
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
MSS 1 - Simmerring® Modular Sealing Solution 1
Bill of material
MSS 1 50 65 10 525357
ARTIKELNR
Item no.
525357
D1
Shaft
50.0 mm
D2
Cage
65.0 mm
B
Width
10.0 mm
NUT
Groove
B1
Width
13.5 mm
WS
Material
72 NBR 902
AUS
outside surface
flat
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.