??
CAD model selection
MSS 1 108 140 15 525404
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
MSS 1 - Simmerring® Modular Sealing Solution 1
Bill of material
MSS 1 108 140 15 525404
ARTIKELNR
Item no.
525404
D1
Shaft
108.0 mm
D2
Cage
140.0 mm
B
Width
15.0 mm
NUT
Groove
B1
Width
22.5 mm
WS
Material
72 NBR 902
AUS
outside surface
flat
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.