??
CAD model selection
FOA 525886 24 19.5 3.2
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
FOA - Forseal
Bill of material
FOA 525886 24 19.5 3.2
ARTIKELNR
Item no.
525886
D
24.0 mm
DD
19.5 mm
NUT
Groove
BB
3.2 mm
B
3.6 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.