??
CAD model selection
PK M310 32 8.1 14 10.6 525994
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
Pneuko M310 - Merkel® Complete piston
Bill of material
PK M310 32 8.1 14 10.6 525994
ARTIKELNR
Item no.
525994
WS
Material
80 AU 21000
DN
32.0 mm
DN1
dN
8.1 mm
NUT
Groove
D1
17.0 mm
D2
20.0 mm
H
14.0 mm
H1
10.60 mm
H2
5.20 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.