??
CAD model selection
PK M310 100 17.1 25.5 20 526499
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
Pneuko M310 - Merkel® Complete piston
Bill of material
PK M310 100 17.1 25.5 20 526499
ARTIKELNR
Item no.
526499
WS
Material
80 AU 21000
DN
100.0 mm
DN1
dN
17.1 mm
NUT
Groove
D1
39.6 mm
D2
46.8 mm
H
25.5 mm
H1
20.00 mm
H2
8.85 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.