??
CAD model selection
Pneuko M210 40 8.1 15 11.6 526800
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
Pneuko M210 - Merkel® Complete piston
Bill of material
Pneuko M210 40 8.1 15 11.6 526800
ARTIKELNR
Item no.
526800
WS
Material
75 FKM 181327
DN
40.0 mm
DN1
dN
8.1 mm
NUT
Groove
D1
21.4 mm
D2
25.4 mm
H
15.0 mm
H1
11.60 mm
H2
5.70 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.