??
CAD model selection
Pneuko M210 50 10.1 15.5 12.1 526824
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
Pneuko M210 - Merkel® Complete piston
Bill of material
Pneuko M210 50 10.1 15.5 12.1 526824
ARTIKELNR
Item no.
526824
WS
Material
75 FKM 181327
DN
50.0 mm
DN1
dN
10.1 mm
NUT
Groove
D1
27.3 mm
D2
32.8 mm
H
15.5 mm
H1
12.10 mm
H2
5.00 mm
Download CAD models
Previews - 3D