??
CAD model selection
Pneuko M210 32 8.1 14 10.6 527394
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
Pneuko M210 - Merkel® Complete piston
Bill of material
Pneuko M210 32 8.1 14 10.6 527394
ARTIKELNR
Item no.
527394
WS
Material
75 FKM 181327
DN
32.0 mm
DN1
dN
8.1 mm
NUT
Groove
D1
17.0 mm
D2
20.0 mm
H
14.0 mm
H1
10.60 mm
H2
5.20 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.