??
CAD model selection
Pneuko M210 63 10.1 19 15.79 527506
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
Pneuko M210 - Merkel® Complete piston
Bill of material
Pneuko M210 63 10.1 19 15.79 527506
ARTIKELNR
Item no.
527506
WS
Material
75 FKM 181327
DN
63.0 mm
DN1
dN
10.1 mm
NUT
Groove
D1
28.0 mm
D2
33.0 mm
H
19.0 mm
H1
15.79 mm
H2
4.90 mm
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.