??
CAD model selection
527749 PU82 840 853.6 9.2
HELP_VARIABLE
Company
Freudenberg - Freudenberg Sealing Technologies
Description
PU 82 - Merkel® Cover Seal
Bill of material
527749 PU82 840 853.6 9.2
ARTIKELNR
Item no.
527749
DD
d
840.0 mm
D
853.6 mm
NUT
Groove
S
6.80 mm
H
9.2 mm
L
10.7 mm
C
6.0 mm
ORING
O-Ring
mm
WS
Material
94 AU 925
VPE
Packaging
Download CAD models
Previews - 3D
The preview does not represent the part configuration anymore.You have to generate a new preview.